Timing relay, clock generator, 1 changeover contacts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZRTAK/W

Part Number
ZRTAK/W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

115.83 €

2 10 Days

Loading...

  1. 1

Basic information

Width(mm) 17.5 Number of outputs, undelayed, normally closed contact 0 Nominal current(A) 8
Height(mm) 87 Depth(mm) 65 Suitable for front mounting true
With plug-in socket false Remote operation possible false Suitable for remote control false
Function flashing, starting with pause, fixed time false Function flashing, starting with pulse, fixed time false Clock function, starting with pause, variable true
Clock function, starting with pulse, variable true With semiconductor output false Function delay-on energization false
Function floating contact on energization false Function star-delta false Time range(s) 0.05|360000
Function delay on de-energization false Function floating contact on de-energization false Function pulse shaping false
Type of electric connection Screw connection Rated control supply voltage Us at AC 50HZ(V) 24|240 Rated control supply voltage Us at AC 60HZ(V) 24|240
Rated control supply voltage Us at DC(V) 24|240 Number of outputs, undelayed, change-over contact 0 Number of outputs, delayed, normally open contact 0
Number of outputs, delayed, change-over contact 1 Pluggable on auxiliary contact block false Outputs, reversible delayed/undelayed false
Suitable for DIN rail (top hat rail) mounting true Voltage type for actuating AC/DC Number of outputs, undelayed, normally open contact 0
Number of outputs, delayed, normally closed contact 0

This page is Timing relay, clock generator, 1 changeover contacts, part number ZRTAK/W.
You can find the detail information about specifications and dimensions on part number ZRTAK/W.

Tech Support