Pre-selection relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z-TN24/1S1O
Z-TN24/3S
Z-TN24/4S
Z-TN24/SS
Z-TN230/1S1O
Z-TN230/3S
Z-TN230/4S
Z-TN230/SS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width in number of modular spacings Control voltage 1
(V)
Number of contacts as normally closed contact Number of contacts as normally open contact

19.96 €

2 28 Days 124|2411

35.15 €

1 28 Days 124|2403

37.13 €

1 28 Days 224|2404

19.28 €

2 4 Days 124|2402

21.06 €

2 4 Days 1230|23011

40.24 €

1 4 Days 1230|23003

42.53 €

1 4 Days 2230|23004

21.47 €

2 4 Days 1230|23002

Loading...

  1. 1

Basic information

Mounting method DIN rail Function Mechanical Built-in depth(mm) 60
Rated current(A) 20 Control voltage 2(V) 0|0 Type of control voltage 1 AC
Type of control voltage 2 AC/DC Frequency control voltage 1(Hz) 50|50 Frequency control voltage 2(Hz) 0|0
Voltage type of supply voltage AC Supply voltage(V) 250|250 Max. switching current (cos phi = 0.6)(A) 0
Max. incandescent lamp load(W) 0 Max. load fluorescent lamp(VA) 0 Max. load fluorescent lamp (Duo circuit)(VA) 0
Max. load fluorescent lamp (parallel compensated)(VA) 0 Number of contacts as change-over contact 0

Tech Support