Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EMR6-F500-G-1
Width(mm) | 22.5 | Height(mm) | 85.6 | Depth(mm) | 104.6 |
---|---|---|---|---|---|
Voltage measurement range(V) | 200|500 | With detachable clamps | false | Phase sequence monitoring | true |
Phase failure detection | true | Function under voltage detection | false | Function over voltage detection | false |
Phase imbalance monitoring | false | Type of electric connection | Screw connection | Rated control supply voltage Us at AC 50HZ(V) | 200|500 |
Rated control supply voltage Us at AC 60HZ(V) | 200|500 | Rated control supply voltage Us at DC(V) | 0|0 | Max. permitted delay-on energization time(s) | 0 |
Min. adjustable delay-on energization time(s) | 0 | Max. permitted off-delay time(s) | 0 | Min. adjustable off-delay time(s) | 0 |
Voltage type for actuating | AC | Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 2 |
This page is Phase sequence relays, part number EMR6-F500-G-1.
You can find the detail information about specifications and dimensions on part number EMR6-F500-G-1.