Timing relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ETR2-11
ETR2-11-D
ETR2-12
ETR2-12-D
ETR2-21
ETR2-42
ETR2-44
ETR2-69
ETR2-69-D
ETR4-11-A
ETR4-11-W
ETR4-51-A
ETR4-51-W
ETR4-69-A
ETR4-69-W
ETR4-70-A
TLE
TLK
ZRER/W
ZRMF1/W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Nominal current
(A)
Height
(mm)
Depth
(mm)
Suitable for front mounting Remote operation possible Function flashing, starting with pause, fixed time Function flashing, starting with pulse, fixed time Clock function, starting with pause, variable Clock function, starting with pulse, variable Function delay-on energization Function floating contact on energization Function star-delta Time range
(s)
Function delay on de-energization Function floating contact on de-energization Function pulse shaping Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Number of outputs, undelayed, change-over contact Number of outputs, delayed, normally open contact Number of outputs, delayed, change-over contact Outputs, reversible delayed/undelayed Voltage type for actuating Number of outputs, undelayed, normally open contact

118.17 €

1 4 Days 1837063falsefalsefalsefalsefalsefalsetruefalsefalse0.05|360000falsefalsefalse24|24024|24024|48001falseAC/DC0

134.47 €

1 4 Days 22.537898falsefalsefalsefalsefalsefalsetruefalsefalse0.05|0.05falsefalsefalse24|24024|24024|240002falseAC/DC0

118.17 €

1 10 Days 1837063falsefalsefalsefalsefalsefalsefalsefalsefalse0.05|360000truefalsefalse24|24024|24024|240001falseAC/DC0

134.47 €

1 4 Days 22.537898falsefalsefalsefalsefalsefalsefalsefalsefalse0.05|0.05truefalsefalse24|24024|24024|240002falseAC/DC0

118.17 €

1 4 Days 1837063falsefalsefalsefalsefalsefalsefalsetruefalse0.05|360000falsefalsefalse24|24024|24024|240100falseAC/DC0

118.17 €

1 4 Days 1837063falsetruetruetruefalsefalsefalsefalsefalse0.05|360000falsefalsefalse24|24024|24024|240100falseAC/DC0

134.47 €

1 4 Days 1837063falsetruetruetruetruetruefalsefalsefalse0.05|360000falsefalsefalse24|24024|24024|240000falseAC/DC0

134.47 €

1 4 Days 1837063falsefalsetruetruefalsefalsetruetruefalse0.05|360000truetruetrue24|24024|24024|240001trueAC/DC0

181.54 €

1 4 Days 22.537898falsefalsetruetruefalsefalsetruetruefalse0.05|0.05truetruetrue12|24012|24012|240002trueAC/DC0
-

111.62 €

62.51 €

1 3 Days

Stock

23382103falsefalsefalsefalsefalsefalsetruefalsefalse0.05|360000falsefalsefalse24|24024|24024|240001falseAC/DC0

112.38 €

1 6 Days 23383103falsefalsefalsefalsefalsefalsetruefalsefalse0.05|360000falsefalsefalse400|400400|4000|0001falseAC0
-

121.24 €

67.89 €

1 3 Days

Stock

23383103falsefalsefalsefalsefalsefalsefalsefalsetrue3|60falsefalsefalse24|24024|24024|240010falseAC/DC1

121.01 €

1 28 Days 23383103falsefalsefalsefalsefalsefalsefalsefalsetrue3|60falsefalsefalse400|400400|4000|0010falseAC1
-

154.92 €

86.76 €

1 3 Days

Stock

23383103falsefalsetruetruetruetruetruetruefalse0.05|360000truetruetrue24|24024|24024|240000trueAC/DC0

153.67 €

1 28 Days 23383103falsefalsetruetruetruetruetruetruefalse0.05|360000truetruetrue400|400400|4000|0101trueAC0

195.96 €

1 4 Days 23383103falsetruetruetruetruetruetruetruefalse0.05|360000truetruetrue24|24024|24024|240202trueAC/DC0

66.29 €

2 4 Days 17.5168765truefalsefalsefalsefalsefalsefalsefalsefalse30|720truefalsefalse230|230230|2300|0010falseAC0

86.88 €

2 4 Days 17.5168765truefalsefalsefalsefalsefalsefalsefalsefalse30|720truefalsefalse230|230230|2300|0010falseAC0

115.83 €

2 4 Days 17.588765truefalsefalsefalsefalsefalsetruefalsefalse0.05|360000truefalsefalse24|24024|24024|240001falseAC/DC0

137.78 €

2 17 Days 17.588765truefalsefalsefalsefalsefalsetruetruefalse0.05|360000truetruetrue24|24024|24024|240001falseAC/DC0

Loading...

  1. 1

Basic information

Number of outputs, undelayed, normally closed contact 0 With plug-in socket false Suitable for remote control false
With semiconductor output false Type of electric connection Screw connection Pluggable on auxiliary contact block false
Suitable for DIN rail (top hat rail) mounting true Number of outputs, delayed, normally closed contact 0

Tech Support