Current monitoring relays

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EMR6-I1-A-1
EMR6-I15-A-1
EMR6-I15-B-1
EMR6-IF15-A-1
EMR6-IM1-A-1
EMR6-IM15-A-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current measurement range
(A)
Single-phase hysteresis possible Function DC-current hysteresis Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Max. permitted off-delay time
(s)
Min. adjustable off-delay time
(s)

239.18 €

1 4 Days 0.01|1falsefalse24|24024|24024|24000

239.18 €

1 8 Days 0.3|15falsefalse24|24024|24024|24000

198.81 €

1 4 Days 0.3|15falsefalse220|240220|240220|24000

253.56 €

1 11 Days 0.3|15truetrue24|24024|24024|240300.1

253.56 €

1 4 Days 0.01|1falsefalse24|24024|24024|24000

253.56 €

1 4 Days 0.3|15falsefalse24|24024|24024|24000

Loading...

  1. 1

Basic information

Width(mm) 22.5 Height(mm) 85.6 Depth(mm) 104.6
External current transformer - With detachable clamps false Three-phase hysteresis possible false
Single-phase under current possible true Three-phase under current possible false Single-phase over current possible true
Three-phase over current possible false Contains function DC-voltage under current true Contains function DC-voltage over current true
Type of electric connection Screw connection Max. permitted delay-on energization time(s) 30 Min. adjustable delay-on energization time(s) 0.1
Voltage type for actuating AC/DC Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0
Number of contacts as change-over contact 2

Tech Support