Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESR5-NO-31-UC
Width(mm) | 22.5 | Suitable for monitoring of emergency-stop circuits | true | Number of outputs, safety related, delayed, with contact | 0 |
---|---|---|---|---|---|
Number of outputs, safety related, undelayed, with contact | 0 | Number of outputs, safety related, delayed, semiconductors | 0 | Number of outputs, signalling function, undelayed, with contact | 0 |
Model | Basic device | Height(mm) | 112.2 | Depth(mm) | 114.5 |
Release-delay(s) | 0|0 | With approval according to UL | true | With detachable clamps | true |
With start input | true | With feedback circuit | true | Type of electric connection | Screw connection |
Rail mounting possible | true | Rated control supply voltage Us at AC 50HZ(V) | 24|230 | Rated control supply voltage Us at AC 60HZ(V) | 24|230 |
Rated control supply voltage Us at DC(V) | 24|230 | With muting function | false | Type of safety acc. IEC 61496-1 | None |
With approval for TÜV | false | With approval for BG BIA | false | Category according to EN 954-1 | - |
Suitable for monitoring of magnetic switches | true | Suitable for monitoring of proximity switches | false | Suitable for monitoring of position switches | false |
Suitable for monitoring of tactile sensors | false | Suitable for monitoring of valves | false | Performance level acc. EN ISO 13849-1 | Level e |
Stop category acc. IEC 60204 | 0 | Voltage type for actuating | AC/DC | Evaluation inputs | One- and two-channel |
SIL according to IEC 61508 | 3 | Number of outputs, signalling function, delayed, semiconductors | 0 | Suitable for monitoring of optoelectronic protection equipment | true |
Number of outputs, signalling function, undelayed, semiconductors | 0 | Number of outputs, safety related, undelayed, semiconductors | 0 | Number of outputs, signalling function, delayed, with contact | 0 |
This page is Safety relay emergency stop / protective door / light curtain monitoring with wide range input, part number ESR5-NO-31-UC.
You can find the detail information about specifications and dimensions on part number ESR5-NO-31-UC.