Insulation monitoring relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EMR6-R250-A-1
EMR6-R400-A-1
EMR6-R400-A-2
EMR6-RC690
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Function Line capacity
(µF)
Error registration possible Rated voltage
(V)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Response value impedance 2
(kOhm)
Number of contacts as change-over contact

291.03 €

1 3 Days 22.5For mixed system10true0|25024|24024|24024|2400|01

225.72 €

1 3 Days 22.5For AC-current system10true0|40024|24024|24024|2400|01

610.90 €

1 3 Days 45For mixed system20true0|40024|24024|24024|2401|2002

326.58 €

1 29 Days 45For mixed system20false0|6900|00|00|01|2000

Loading...

  1. 1

Basic information

Height(mm) 85.6 Depth(mm) 104.6 Rated frequency(Hz) 15|400
With detachable clamps false Indication of insulation value false Type of electric connection Screw connection
Response value impedance 1(kOhm) 1|100 Voltage type for actuating AC/DC Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0

Tech Support