Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EMT6 |
EMT6(230V) |
EMT6-DB |
EMT6-DB(230V) |
EMT6-DBK |
EMT6-K |
EMT6-KDB |
EMT62 |
EMT62-DB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Error registration possible | Number of measuring circuits | External reset possible | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Voltage type for actuating | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 136.64 € | 1 | 4 Days | false | 1 | false | 24|240 | 24|240 | 24|240 | AC/DC | 1 | 1 | ||
106.59 € | 1 | 24 Days | false | 1 | false | 230|230 | 230|230 | 0|0 | AC | 1 | 1 | |||
219.02 € | 1 | 4 Days | false | 1 | true | 24|240 | 24|240 | 24|240 | AC/DC | 1 | 1 | |||
184.44 € | 1 | 4 Days | false | 1 | true | 230|230 | 230|230 | 0|0 | AC | 1 | 1 | |||
281.44 € | 1 | 7 Days | true | 1 | true | 24|240 | 24|240 | 24|240 | AC/DC | 1 | 1 | |||
133.50 € | 1 | 4 Days | false | 1 | false | 24|240 | 24|240 | 24|240 | AC/DC | 1 | 1 | |||
229.54 € | 1 | 34 Days | false | 1 | true | 24|240 | 24|240 | 24|240 | AC/DC | 1 | 1 | |||
177.69 € | 1 | 9 Days | false | 2 | false | 24|240 | 24|240 | 24|240 | AC/DC | 0 | 2 | |||
293.92 € | 1 | 90 Days | false | 2 | true | 24|240 | 24|240 | 24|240 | AC/DC | 0 | 2 |
Loading...
Width(mm) | 23 | Height(mm) | 84 | Depth(mm) | 104 |
---|---|---|---|---|---|
With detachable clamps | false | Type of electric connection | Screw connection | Number of contacts as change-over contact | 0 |
Temperature measuring range(°C) | 0|0 | Resistance measuring range(Ohm) | 750|12000 |
Configure
Basic Attributes
Error registration possible
Number of measuring circuits
External reset possible
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Voltage type for actuating
Number of contacts as normally closed contact
Number of contacts as normally open contact
Type
Filter by standard shipping days
Optional Attributes