Emergency-stop button, turn-release, for expansion / installation housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CI/E-PKZ01-XPVT

Part Number
CI/E-PKZ01-XPVT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.00 €

1 3 Days

Loading...

  1. 1

Basic information

Width(mm) 70 Model Surface mounting Height(mm) 57
Depth(mm) 74 With transparent cover false Suitable for emergency stop true
Material housing Plastic Degree of protection (IP) IP65 Degree of protection (NEMA) Other

This page is Emergency-stop button, turn-release, for expansion / installation housing, part number CI/E-PKZ01-XPVT.
You can find the detail information about specifications and dimensions on part number CI/E-PKZ01-XPVT.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360