Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZSD-V17/APZ |
ZSD-V19/APZ |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Number of DIN rails | |
---|---|---|---|---|---|---|---|
620.00 € | 1 | 3 Days | 1050 | 6 | |||
743.33 € | 1 | 3 Days | 1350 | 8 |
Loading...
Width(mm) | 250 | Depth(mm) | 150 | With mounting plate | true |
---|---|---|---|---|---|
Type of cover | With notch | With cover | true | Number of modular spacings per DIN-rail | 12 |
With N-PE clamp | true |