Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of locks | |
---|---|---|---|---|---|---|---|---|---|
88.30 € | 1 | 3 Days | 200 | 300 | 150 | 1 | |||
106.00 € | 1 | 3 Days | 300 | 300 | 150 | 1 | |||
110.00 € | 1 | 3 Days | 300 | 300 | 200 | 1 | |||
118.00 € | 1 | 3 Days | 400 | 300 | 200 | 1 | |||
114.00 € | 1 | 3 Days | 300 | 400 | 150 | 1 | |||
121.00 € | 1 | 3 Days | 300 | 400 | 200 | 1 | |||
120.00 € | 1 | 3 Days | 400 | 400 | 150 | 1 | |||
123.00 € | 1 | 3 Days | 400 | 400 | 200 | 1 | |||
161.00 € | 1 | 3 Days | 600 | 400 | 200 | 1 | |||
253.00 € | 1 | 3 Days | 600 | 400 | 250 | 1 | |||
270.00 € | 1 | 3 Days | 600 | 400 | 300 | 1 | |||
145.00 € | 1 | 3 Days | 400 | 500 | 150 | 2 | |||
152.00 € | 1 | 3 Days | 400 | 500 | 200 | 2 | |||
141.00 € | 1 | 3 Days | 400 | 500 | 250 | 2 | |||
174.00 € | 1 | 3 Days | 500 | 500 | 250 | 2 | |||
145.00 € | 1 | 3 Days | 400 | 600 | 150 | 2 | |||
147.00 € | 1 | 3 Days | 400 | 600 | 200 | 2 | |||
253.00 € | 1 | 3 Days | 400 | 600 | 250 | 2 | |||
238.00 € | 1 | 3 Days | 500 | 600 | 200 | 2 | |||
263.00 € | 1 | 3 Days | 500 | 600 | 250 | 2 | |||
191.00 € | 1 | 3 Days | 600 | 600 | 200 | 2 | |||
283.00 € | 1 | 3 Days | 600 | 600 | 250 | 2 | |||
298.00 € | 1 | 3 Days | 600 | 600 | 300 | 2 | |||
361.00 € | 1 | 3 Days | 800 | 600 | 300 | 2 | |||
282.00 € | 1 | 3 Days | 500 | 700 | 200 | 2 | |||
252.00 € | 1 | 3 Days | 500 | 700 | 250 | 2 | |||
229.00 € | 1 | 3 Days | 400 | 800 | 200 | 2 | |||
237.00 € | 1 | 3 Days | 400 | 800 | 250 | 2 | |||
239.00 € | 1 | 3 Days | 600 | 800 | 200 | 2 | |||
303.00 € | 1 | 3 Days | 600 | 800 | 250 | 2 | |||
353.00 € | 1 | 3 Days | 600 | 800 | 300 | 2 | |||
319.00 € | 1 | 3 Days | 800 | 800 | 200 | 2 | |||
351.00 € | 1 | 3 Days | 800 | 800 | 300 | 2 | |||
536.00 € | 1 | 3 Days | 1000 | 1000 | 300 | 3 | |||
344.00 € | 1 | 3 Days | 600 | 1000 | 250 | 3 | |||
353.00 € | 1 | 3 Days | 600 | 1000 | 300 | 3 | |||
391.00 € | 1 | 3 Days | 800 | 1000 | 250 | 3 | |||
397.00 € | 1 | 3 Days | 800 | 1000 | 300 | 3 | |||
659.00 € | 1 | 3 Days | 1000 | 1200 | 300 | 3 | |||
764.00 € | 1 | 3 Days | 1200 | 1200 | 300 | 3 | |||
434.00 € | 1 | 3 Days | 600 | 1200 | 250 | 3 | |||
497.00 € | 1 | 3 Days | 800 | 1200 | 300 | 3 | |||
77.80 € | 1 | 3 Days | 200 | 250 | 150 | 1 | |||
511.00 € | 1 | 3 Days | 1000 | 800 | 300 | 2 |
Loading...
Colour | Grey | RAL-number | 7035 | With mounting plate | true |
---|---|---|---|---|---|
Number of doors | 1 | EMC-version | true | With glazed door | false |
Material quality | Other | Material | Steel | Impact strength | IK09 |
Degree of protection (IP) | IP66 | Suitable for outdoor set-up | false | Suitable for metrical mounting | true |
Mounting plate depth-adjustable | true | Tackable | true | With ventilation door | false |
Wall fastening possible | true | Surface finishing | Powder coating | With backside door | false |
Wall build in | true | Pitched roof | false | Floor installation possible | true |
Pole fastening | true | Degree of protection (NEMA) | 12 |