Structured wiring section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZSD-K17
ZSD-K27
ZSD-K29
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

278.33 €

1 3 Days 250105045

378.33 €

1 3 Days 5001050102

506.67 €

1 55 Days 5001350102

Loading...

  1. 1

Basic information

With mounting plate true Type of cover - With cover false
Number of DIN rails 1 Number of modular spacings per DIN-rail 12 With N-PE clamp false

Tech Support