Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Boards/Cabinet Parts
Boards/Cabinets/Boxes
Control Boxes
Surface-mounted installation distributor
Configure
Clear all
Width(mm)
350
600
Mounting plate depth-adjustable
false
true
Type
Est. shipping days
All
Within 5 working days
Within 33 working days
EATON
Surface-mounted installation distributor
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
BPM-O-350/8-P-EP-W
BPM-O-600/8-P-EP-W
Related
Width
(mm)
Mounting plate depth-adjustable
Minimum order quantity
Data sheet
350
false
1 pieces
Data sheet
600
true
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
593.76 €
(
706.57 €
)
33 working days
640.81 €
(
762.56 €
)
5 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...