MCB enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AE/I23E
AE/I43E
AE/I43E/T
AE/I44E
AE/I44E/T
AV/I44-125
AV/I44-200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection class Width
(mm)
Height
(mm)
Depth
(mm)
Surface protection Number of rows Type of cover Number of conduit inlets EMC-version Internal depth
(mm)
DIN-rail Circuit integrity Width in number of modular spacings Suitable for outdoor use Impact strength Number of modules Type of closure Type of door Suitable for lightning protection Nominal current (In)
(A)
Plate thickness cabinet
(mm)
Plate thickness door/cover
(mm)
Number of openings for flange plates Degree of protection (NEMA)

125.61 €

1 3 Days -250187.5150-1Door-false150true-9---Other-------

246.50 €

1 3 Days -250375150-3Door-false150true-9---Other-------

371.17 €

1 5 Days -250375150-3Door-false150true-9---Other-------

367.39 €

1 3 Days -375375150-3Door-false150true-15---Other-------

564.78 €

1 3 Days -375375150-3Door-false150true-15---Other-------

290.89 €

1 5 Days II375375150Other3Optional100-125-Other15trueIK101-Nonetrue1600664Other

323.00 €

1 3 Days II375375225Other3Optional100-200-Other15trueIK101-Nonetrue1600664Other

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Colour Grey RAL-number 7035
With mounting plate false Built-in depth(mm) 100 Extension possible false
Material housing Plastic Degree of protection (IP) IP65 Transparent cover/door true
With lock false Cover model Closed

Tech Support