Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XSFDC-B
Colour | Blue | Width(mm) | 237.6 | Model | Other |
---|---|---|---|---|---|
Height(mm) | 50 | Depth(mm) | 117 | RAL-number | 5017 |
Mounting position | Scaffold | Material | Metal |
This page is Branding strip, corner piece, part number XSFDC-B.
You can find the detail information about specifications and dimensions on part number XSFDC-B.