Fuse switch disconnector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D02-LTS/63/3-S60
PIFT0H300CE
PIFT0H311C151MM
PIFT0H311C155MM
PIFT0H331C151CCAE
PIFT0H400
PIFT0H431C151CCA
PIFT0H431C151CCAE
PIFT0L311C151MM
PIFT0L431C151CCA
PIFT0L431C151CCAE
PIFT1H300CE
PIFT1H311C251MM
PIFT1H311C255MM
PIFT1H331C251CCAE
PIFT1H400
PIFT1H431C251CCA
PIFT1H431C251CCAE
PIFT1L431C251CCA
PIFT1L431C251CCAE
PIFT2H300CE
PIFT2H311C401MM
PIFT2H311C405MM
PIFT2H331C401CCAE
PIFT2H400
PIFT2H431C401CCA
PIFT2H431C401CCAE
PIFT2L311C405MM
PIFT2L431C401CCA
PIFT2L431C401CCAE
PIFT3H311C601MM
PIFT3H311C605MM
PIFT3H331C601CCAE
PIFT3H400
PIFT3H431C601CCA
PIFT3H431C601CCAE
PIFT3L311C601MM
PIFT3L431C601CCA
PIFT3L431C601CCAE
VLC14-1P+N
VLC14-3P
VLC14-3P+N
VLC22-1P
VLCE14-1P
VLCE14-1P/L
VLCE14-1P+N
VLCE14-2P
VLCE14-3P
VLCE14-3P/L
VLCE14-3P+N
VLCE22-1P
VLCE22-1P+N
VLCE22-2P
VLCE22-3P
VLCE22-3P/L
VLCE22-3P+N
Z-SLK/NEOZ/1
Z-SLK/NEOZ/2
Z-SLK/NEOZ/3
Z-SLK/NEOZ/3+N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Rated voltage
(V)
Cable entry Rated permanent current Iu
(A)
Number of poles Conditioned rated short-circuit current Iq
(kA)
Construction size Degree of protection (IP), front side Suitable for fuses Motor drive integrated Type of electrical connection of main circuit Version as emergency stop installation Type of control element Version as main switch Version as safety switch Rated operation power at AC-23, 400 V
(kW)
Rated short-time withstand current lcw
(kA)
Suitable for ground mounting Suitable for front mounting 4-hole Suitable for busbar mounting Max. rated operation voltage Ue AC
(V)
With error protection Motor drive optional Position control element Equipped with connectors

94.50 €

4 3 Days 63400--3-D02------------------

603.00 €

1 46 Days --Side160380-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

339.00 €

1 46 Days --Side160380-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

339.00 €

1 46 Days --Side160380-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

806.00 €

1 46 Days --Side160380-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

530.00 €

1 3 Days --Side160465-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

796.00 €

1 46 Days --Side160465-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,155.00 €

1 46 Days --Side160465-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

319.00 €

1 46 Days --Side160355-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

755.00 €

1 46 Days --Side160455-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,117.00 €

1 46 Days --Side160455-IP40NH00falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

807.00 €

1 46 Days --Side250380-IP40NH1falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

586.00 €

1 46 Days --Side250380-IP40NH1falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue
-

586.00 €

1 46 Days --Side250380-IP40NH1falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,030.00 €

1 46 Days --Side250380-IP40NH1falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

1,005.00 €

1 3 Days --Side250465-IP40NH1falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,270.00 €

1 46 Days --Side250465-IP40NH1falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,631.00 €

1 46 Days --Side250465-IP40NH1falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

1,197.00 €

1 46 Days --Side250455-IP40NH1falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,558.00 €

1 46 Days --Side250455-IP40NH1falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

1,110.00 €

1 46 Days --Side400380-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

879.00 €

1 46 Days --Side400380-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

879.00 €

1 46 Days --Side400380-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,346.00 €

1 46 Days --Side400380-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

1,603.00 €

1 46 Days --Side400465-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue
-

1,904.00 €

1 46 Days --Side400465-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

2,202.00 €

1 46 Days --Side400465-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

802.00 €

1 46 Days --Side400355-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,583.00 €

1 46 Days --Side400455-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,874.00 €

1 46 Days --Side400455-IP40NH2falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

923.00 €

1 46 Days --Side630380-IP40NH3falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

923.00 €

1 46 Days --Side630380-IP40NH3falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,397.00 €

1 46 Days --Side630380-IP40NH3falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

1,700.00 €

1 46 Days --Side630465-IP40NH3falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

2,007.00 €

1 46 Days --Side630465-IP40NH3falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

2,309.00 €

1 46 Days --Side630465-IP40NH3falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue

766.00 €

1 46 Days --Side630355-IP40NH3falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue
-

1,682.00 €

1 46 Days --Side630455-IP40NH3falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690falsefalseFront sidetrue

1,978.00 €

1 46 Days --Side630455-IP40NH3falseScrew connectionfalseCover gripfalsefalse00falsefalsetrue690truefalseFront sidetrue
-

-

6 Quote ---502100-IP20-falseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront side-
-

-

4 Quote ---503100-IP20-falseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront side-
-

-

3 Quote ---504100-IP20-falseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront side-
-

-

3 Quote ---1001100-IP20-falseScrew connectionfalseRocker leverfalsetrue01.2truefalsefalse690falsefalseFront side-

7.52 €

12 3 Days --Other501100-IP2014x51 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

15.00 €

12 3 Days --Other501100-IP2014x51 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

17.00 €

6 3 Days --Other502100-IP2014x51 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

15.40 €

6 3 Days --Other502100-IP2014x51 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

22.80 €

4 3 Days --Other503100-IP2014x51 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

45.20 €

4 3 Days --Other503100-IP2014x51 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse
-

33.10 €

3 3 Days --Other504100-IP2014x51 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse
-

16.80 €

3 3 Days --Other501100-IP2022x58 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

37.70 €

2 3 Days --Other502100-IP2022x58 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

33.80 €

2 3 Days --Other502100-IP2022x58 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

52.00 €

1 3 Days --Other503100-IP2022x58 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

63.00 €

1 3 Days --Other503100-IP2022x58 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

75.20 €

1 3 Days --Other504100-IP2022x58 mmfalseScrew connectionfalseRocker leverfalsetrue00.6truefalsefalse690falsefalseFront sidefalse

351.00 €

6 14 Days 63230--2-D02------------------

389.00 €

4 31 Days 63400--3-D02------------------
-

422.00 €

3 14 Days 63400--4-D02------------------

468.00 €

2 31 Days 63400--4-D02------------------

Loading...

Tech Support