Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LPC25/2 |
LPC25/3 |
LPC25-16AFUSE |
LPC35/3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated permanent current Iu (A) | |
---|---|---|---|---|---|---|
96.71 € | 1 | 25 Days | 25 | |||
148.78 € | 1 | 3 Days | 25 | |||
50.53 € | 1 | 5 Days | 16 | |||
148.78 € | 1 | 3 Days | 35 |
Loading...
Cable entry | Other | Number of poles | 2 | Conditioned rated short-circuit current Iq(kA) | 0 |
---|---|---|---|---|---|
Degree of protection (IP), front side | IP20 | Suitable for fuses | Other | Motor drive integrated | false |
Type of electrical connection of main circuit | Screw connection | Version as emergency stop installation | false | Type of control element | Other |
Version as main switch | false | Version as safety switch | false | Rated operation power at AC-23, 400 V(kW) | 0 |
Rated short-time withstand current lcw(kA) | 0 | Suitable for ground mounting | false | Suitable for front mounting 4-hole | false |
Suitable for busbar mounting | false | Max. rated operation voltage Ue AC(V) | 400 | With error protection | true |
Motor drive optional | false | Position control element | Front side | Equipped with connectors | true |