Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AFDD-10/2/B/003-A |
AFDD-10/2/C/003-A |
AFDD-13/2/B/003-A |
AFDD-13/2/C/003-A |
AFDD-16/2/B/001-A |
AFDD-16/2/B/003-A |
AFDD-16/2/C/003-A |
AFDD-25/2/C/003-A |
AFDD-40/2/C/003-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated current (A) | Release characteristic | Rated fault current (mA) | Rated short-circuit breaking capacity acc. EN 61009 (kA) | |
---|---|---|---|---|---|---|---|---|---|
- | 202.11 € | 1 | 3 Days | 10 | B | 0.03 | 10 | ||
202.11 € | 1 | 3 Days | 10 | C | 0.03 | 10 | |||
- | 202.11 € | 1 | 3 Days | 13 | B | 0.03 | 10 | ||
- | 202.11 € | 1 | 5 Days | 13 | C | 0.03 | 10 | ||
- | 220.06 € | 1 | 12 Days | 16 | B | 0.01 | 10 | ||
- | 202.11 € | 1 | 3 Days | 16 | B | 0.03 | 10 | ||
202.11 € | 1 | 3 Days | 16 | C | 0.03 | 10 | |||
202.11 € | 1 | 18 Days | 25 | C | 0.03 | 6 | |||
202.11 € | 1 | 3 Days | 40 | C | 0.03 | 6 |
Loading...
Frequency(Hz) | 50 | Built-in depth(mm) | 67 | Rated voltage(V) | 230 |
---|---|---|---|---|---|
Number of poles | 2 | Leakage current type | A | Current limiting class | 3 |
Over voltage category | 3 | Pollution degree | 2 | Width in number of modular spacings | 3 |
Degree of protection (IP) | IP20 | Concurrently switching N-neutral | false | Rated short-circuit breaking capacity IEC 60947-2(kA) | 0 |
Rated switch current auxiliary device(A) | 0 | Rated voltage auxiliary device(V) | 230 | Control voltage type auxiliary equipment | AC |
Additional equipment attached at delivery | Fire protection switch |