Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-SWL24/SO
Voltage type | AC | Switching function | Control switch | With signal lamp | true |
---|---|---|---|---|---|
Built-in depth(mm) | 80 | Rated current(A) | 16 | Rated voltage(V) | 250 |
Max. lamp power(W) | 0 | Number of poles | 0 | Lamp type | LED |
Short-circuit breaking capacity (Icw)(kA) | 0 | Rated switching capacity(kA) | 0 | Width in number of modular spacings | 1 |
Colour calotte | Other | Lamp socket | Other | Min. rated voltage(V) | 0 |
Forced segregation (according to DIN VDE 0113) | false | Degree of protection (IP) | IP40 | Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 | Number of contacts as change-over contact | 0 |
This page is Switch with LED, 24AC / DC, 1N / O+1N / C, 16A, orange, 1HP, part number Z-SWL24/SO.
You can find the detail information about specifications and dimensions on part number Z-SWL24/SO.