Illuminated pushbutton actuator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C22-DL-B-K10-24-P1
C22-DL-B-K10-24-P3
C22-DL-B-K10-24-P5
C22-DL-B-K10-24-P62
C22-DL-B-K10-24-P65
C22-DL-G-K10-24-P1
C22-DL-G-K10-24-P3
C22-DL-G-K10-24-P5
C22-DL-G-K10-24-P62
C22-DL-G-K10-24-P65
C22-DL-W-K10-24-P1
C22-DL-W-K10-24-P3
C22-DL-W-K10-24-P5
C22-DL-W-K10-24-P62
M22-DGL-X
M22-DL-A
M22-DL-B
M22-DL-G
M22-DL-G-X1
M22-DL-R
M22-DL-R-X0
M22-DL-W
M22-DL-W-X0
M22-DL-W-X1
M22-DL-X
M22-DL-Y
M22-DLH-B
M22-DLH-G
M22-DLH-G-X1
M22-DLH-R
M22-DLH-R-X0
M22-DLH-W
M22-DLH-W-X1
M22-DLH-Y
M22-DRL-B
M22-DRL-G
M22-DRL-G-X1
M22-DRL-R
M22-DRL-R-X0
M22-DRL-W
M22-DRL-W-X1
M22-DRL-X
M22-DRL-Y
M22-DRLH-B
M22-DRLH-G
M22-DRLH-R
M22-DRLH-W
M22-DRLH-Y
M22S-DL-B
M22S-DL-G
M22S-DL-G-X1
M22S-DL-R
M22S-DL-R-X0
M22S-DL-W
M22S-DL-W-X0
M22S-DL-W-X1
M22S-DL-X
M22S-DL-Y
M22S-DLH-G
M22S-DLH-R
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Colour button Labelled Type of button Colour front ring Degree of protection (IP), front side Type of electric connection Degree of protection (IP) With protective cover Material front ring Supply voltage lamp
(V)
Switching function latching Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Degree of protection (NEMA) Degree of protection (NEMA), front side

50.48 €

1 4 Days 22Blue-FlatGrey-OtherOther-Plastic24false010Other-

51.91 €

1 55 Days 22Blue-FlatGrey-OtherOther-Plastic24false010Other-

54.31 €

1 4 Days 22Blue-FlatGrey-OtherOther-Plastic24false010Other-

51.91 €

1 23 Days 22Blue-FlatGrey-OtherOther-Plastic24false010Other-

61.23 €

1 4 Days 22Blue-FlatGrey-OtherOther-Plastic24false010Other-

50.48 €

1 4 Days 22Green-FlatGrey-OtherOther-Plastic24false010Other-

51.91 €

1 4 Days 22Green-FlatGrey-OtherOther-Plastic24false010Other-

54.31 €

1 4 Days 22Green-FlatGrey-OtherOther-Plastic24false010Other-

51.91 €

1 29 Days 22Green-FlatGrey-OtherOther-Plastic24false010Other-

61.23 €

1 4 Days 22Green-FlatGrey-OtherOther-Plastic24false010Other-

50.48 €

1 4 Days 22White-FlatGrey-OtherOther-Plastic24false010Other-

51.91 €

1 4 Days 22White-FlatGrey-OtherOther-Plastic24false010Other-

54.31 €

1 4 Days 22White-FlatGrey-OtherOther-Plastic24false010Other-

51.91 €

1 4 Days 22White-FlatGrey-OtherOther-Plastic24false010Other-

14.90 €

5 10 Days 22Without button platefalseFlatChromeIP67/IP69K--falsePlastic-false----4X

12.02 €

10 4 Days 22OtherfalseFlatOtherIP67/IP69K--falsePlastic-false----4X

12.02 €

10 4 Days 22BluefalseFlatChromeIP67/IP69K--falsePlastic-false----4X

12.02 €

10 8 Days 22GreenfalseFlatChromeIP67/IP69K--falsePlastic-false----4X

13.35 €

1 3 Days

Stock

22GreentrueFlatChromeIP67/IP69K--falsePlastic-false----4X

12.02 €

1 3 Days

Stock

22RedfalseFlatChromeIP67/IP69K--falsePlastic-false----4X

13.35 €

1 3 Days

Stock

22RedtrueFlatChromeIP67/IP69K--falsePlastic-false----4X

12.02 €

1 3 Days

Stock

22WhitefalseFlatChromeIP67/IP69K--falsePlastic-false----4X

13.35 €

10 4 Days 22WhitetrueFlatChromeIP67/IP69K--falsePlastic-false----4X

13.35 €

1 3 Days

Stock

22WhitetrueFlatChromeIP67/IP69K--falsePlastic-false----4X

10.11 €

1 3 Days

Stock

22Without button platefalseFlatChromeIP67/IP69K--falsePlastic-false----4X

12.02 €

10 9 Days 22YellowfalseFlatChromeIP67/IP69K--falsePlastic-false----4X

13.84 €

5 5 Days 22BluefalseHighChromeIP67/IP69K--falsePlastic-false----4X

13.84 €

5 4 Days 22GreenfalseHighChromeIP67/IP69K--falsePlastic-false----4X

15.18 €

5 4 Days 22GreentrueHighChromeIP67/IP69K--falsePlastic-false----4X

13.84 €

5 4 Days 22RedfalseHighChromeIP67/IP69K--falsePlastic-false----4X

15.18 €

5 30 Days 22RedtrueHighChromeIP67/IP69K--falsePlastic-false----4X

13.84 €

5 4 Days 22WhitefalseHighChromeIP67/IP69K--falsePlastic-false----4X

15.18 €

5 19 Days 22WhitetrueHighChromeIP67/IP69K--falsePlastic-false----4X

13.84 €

5 4 Days 22YellowfalseHighChromeIP67/IP69K--falsePlastic-false----4X

17.87 €

5 12 Days 22BluefalseFlatChromeIP67/IP69K--falsePlastic-true----4X

17.87 €

1 3 Days

Stock

22GreenfalseFlatChromeIP67/IP69K--falsePlastic-true----4X

18.65 €

5 4 Days 22GreentrueFlatChromeIP67/IP69K--falsePlastic-true----4X

17.87 €

5 14 Days 22RedfalseFlatChromeIP67/IP69K--falsePlastic-true----4X

18.65 €

5 4 Days 22RedtrueFlatChromeIP67/IP69K--falsePlastic-true----4X

17.87 €

1 3 Days

Stock

22WhitefalseFlatChromeIP67/IP69K--falsePlastic-true----4X

18.65 €

5 4 Days 22WhitetrueFlatChromeIP67/IP69K--falsePlastic-true----4X

16.13 €

5 4 Days 22Without button platefalseFlatChromeIP67/IP69K--falsePlastic-true----4X

17.87 €

5 4 Days 22YellowfalseFlatChromeIP67/IP69K--falsePlastic-true----4X

19.61 €

5 4 Days 22BluefalseHighChromeIP67/IP69K--falsePlastic-true----4X

19.61 €

5 4 Days 22GreenfalseHighChromeIP67/IP69K--falsePlastic-true----4X

19.61 €

5 4 Days 22RedfalseHighChromeIP67/IP69K--falsePlastic-true----4X

19.61 €

5 4 Days 22WhitefalseHighChromeIP67/IP69K--falsePlastic-true----4X

19.61 €

5 4 Days 22YellowfalseHighChromeIP67/IP69K--falsePlastic-true----4X

12.02 €

10 4 Days 22BluefalseFlatBlackIP67/IP69K--falsePlastic-false----4X

12.02 €

10 4 Days 22GreenfalseFlatBlackIP67/IP69K--falsePlastic-false----4X

13.35 €

10 9 Days 22GreentrueFlatBlackIP67/IP69K--falsePlastic-false----4X

12.02 €

10 4 Days 22RedfalseFlatBlackIP67/IP69K--falsePlastic-false----4X

13.35 €

10 4 Days 22RedtrueFlatBlackIP67/IP69K--falsePlastic-false----4X

12.02 €

1 3 Days

Stock

22WhitefalseFlatBlackIP67/IP69K--falsePlastic-false----4X

13.35 €

10 19 Days 22WhitetrueFlatBlackIP67/IP69K--falsePlastic-false----4X

13.35 €

10 4 Days 22WhitetrueFlatBlackIP67/IP69K--falsePlastic-false----4X

10.11 €

10 4 Days 22Without button platefalseFlatBlackIP67/IP69K--falsePlastic-false----4X

12.02 €

10 5 Days 22YellowfalseFlatBlackIP67/IP69K--falsePlastic-false----4X

13.84 €

5 19 Days 22GreenfalseHighBlackIP67/IP69K--falsePlastic-false----4X

13.84 €

5 19 Days 22RedfalseHighBlackIP67/IP69K--falsePlastic-false----4X

Loading...

Basic information

Suitable for illumination true Number of command positions 1 Spring-return true
Width opening(mm) 0 Height opening(mm) 0 With front ring true
Construction type lens Round

Tech Support