Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-WJS4 |
M30C-FWJS4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Centre mounting, hole diameter (mm) | Material front ring | Joy stick length (mm) | |
---|---|---|---|---|---|---|---|---|
80.55 € | 5 | 28 Days | 22.5 | Plastic | 75 | |||
75.85 € | 1 | 4 Days | 30 | Metal | 66 |
Loading...
Number of normally open contacts per actuation direction | 0 | Number of switch levels | 1 | Rated operation current Ie at AC-21, 400 V(A) | 0 |
---|---|---|---|---|---|
Number of actuation directions | 4 | With retraction in 0-position | true | Colour front ring | Chrome |
Analogue output signal configurable | false | Degree of protection (IP) | IP66 | Number of make-and-break contacts per direction | 0 |
Coder | false | With front ring | true | Locking in 0-position | false |
Degree of protection (NEMA) | 4X | Number of normally closed contacts per actuation direction | 0 |