Manufacturer part number: M30C-FWRJS2H
Brand: EATON
Price: 75.85 €
Delivery time: 19 Days
Colour front ring: Chrome
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M30C-FWRJS2H
Number of normally open contacts per actuation direction | 0 | Number of switch levels | 1 | Rated operation current Ie at AC-21, 400 V(A) | 0 |
---|---|---|---|---|---|
Centre mounting, hole diameter(mm) | 30 | Number of actuation directions | 2 | With retraction in 0-position | false |
Analogue output signal configurable | false | Degree of protection (IP) | IP66 | Number of make-and-break contacts per direction | 0 |
Coder | false | Material front ring | Metal | With front ring | true |
Locking in 0-position | false | Joy stick length(mm) | 66 | Degree of protection (NEMA) | 4X |
Number of normally closed contacts per actuation direction | 0 |
This page is Joystick, flat front, maintained, horizontal, metal shaft, part number M30C-FWRJS2H.
You can find the detail information about specifications and dimensions on part number M30C-FWRJS2H.
Part Number |
---|
M30I-FWRJS2H |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour front ring |
---|---|---|---|---|---|---|
79.65 € | 1 | 14 Days | Other |