Power incoming cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RA-C3/C1-1,​5HF
RA-C3/C2-1,​5HF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal cross section conductor
(mm²)
Number of cores

165.50 €

1 4 Days 1.55

124.00 €

1 41 Days 1.66

Loading...

  1. 1

Basic information

Nominal current(A) 6.6 Connection 1 Other Connection 2 Other
Frequency(Hz) 50|60 Length(mm) 1.5 Colour outer sheath Grey
Material outer sheath Other Protective conductor true Spiralized cable false
Temperature resistance(°C) 0|0 Outer diameter approx.(mm) 10 Nominal voltage(V) 380|480
Degree of protection (IP) Other With cord switch false Connector system system-oriented true
Oil resistant (acc. EN 60811-404) true Reaction-to-fire class according to EN 13501-6 None Smoke development class according to EN 13501-6 None
Euro class acidity according to EN 13501-6 None Euro class flaming droplets/particles according to EN 13501-6 None

Tech Support