Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SWD4-3LF8-24-2S |
SWD4-5LF8-24-2S |
SWD4-10LF8-24-2S |
SWD4-100LF8-24 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
20.76 € | 1 | 3 Days | |||
28.15 € | 1 | 3 Days | |||
39.03 € | 1 | 5 Days | |||
350.32 € | 1 | 3 Days |
Loading...
Permitted cable outer temperature after assembling without vibration(°C) | -30|105 | Min. permitted bending radius, moving application with forced guidance(mm) | 15 | UV resistant | false |
---|---|---|---|---|---|
Nominal cross section conductor(mm²) | 0.23 | Core insulation material | Polyvinyl chloride (PVC) | Core identification | Colour |
Flame retardant | In accordance with EN 60332-1-2 | Armouring | false | Circuit integrity | No |
Stranding element | No | Colour outer sheath | Green | Category | Other |
Diameter conductor(mm) | 1.35 | Screen over stranding element | None | Screen over stranding | None |
Material outer sheath | Polyvinyl chloride (PVC) | Conductor category | Class 2 = stranded | Number of stranding elements | 0 |
Protective sheath | Other | AWG-size | 24 | Number of cores | 8 |
Underground installation | false | Halogen free (acc. IEC 60754-2) | false | Low smoke (acc. IEC 61034-2) | false |
Stranding | Other | Outer diameter approx.(mm) | 17.5 | Low smoke (acc. EN 61034-2) | false |
NVP value(%) | 66.7 | Halogen free (acc. EN 60754-1/2) | false | Oil resistant (acc. EN 60811-404) | false |
Oil resistant (acc. IEC 60811-404) | false | Conductor surface | Tinned | Longitudinal water blocking cable | false |
Radial water blocking cable | false | Reaction-to-fire class according to EN 13501-6 | None | Smoke development class according to EN 13501-6 | None |
Euro class acidity according to EN 13501-6 | None | Specification core insulation | Other | Specification material outer sheath | Other |
Min. permitted bending radius, moving application/free movement(mm) | 15 | Insulation integrity in accordance with IEC 60331 | false | Permitted cable outer temperature during assembling/handling(°C) | -10|105 |
Min. permitted bending radius, stationary application/permanent installation(mm) | 7.5 | Euro class flaming droplets/particles according to EN 13501-6 | None |