Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BPM-O-600/7-P |
BPM-O-600/10-P |
BPM-O-600/12-P |
BPM-O-600/15-P |
BPM-O-800/7-P |
BPM-O-800/12-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Number of rows | Width in number of modular spacings | |
---|---|---|---|---|---|---|---|---|
746.85 € | 1 | 3 Days | 600 | 760 | 5 | 24 | ||
940.12 € | 1 | 3 Days | 600 | 1060 | 7 | 24 | ||
1,043.84 € | 1 | 3 Days | 600 | 1260 | 9 | 24 | ||
1,154.18 € | 1 | 3 Days | 600 | 1560 | 11 | 24 | ||
810.93 € | 1 | 18 Days | 800 | 760 | 5 | 35 | ||
1,139.09 € | 1 | 3 Days | 800 | 1260 | 9 | 35 |
Loading...
Mounting method | Surface mounted (plaster) | Colour | Grey | Depth(mm) | 270 |
---|---|---|---|---|---|
RAL-number | 7035 | With mounting plate | false | Built-in depth(mm) | 0 |
Type of cover | Door | EMC-version | false | Extension possible | true |
Internal depth(mm) | 265 | DIN-rail | false | Material housing | Steel |
Type of closure | Other | Degree of protection (IP) | IP55 | Transparent cover/door | false |
With lock | false | Cover model | Closed |