Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KLV-36UPP-F-2PXF-16PLI
Mounting method | Flush mounted (plaster) | Width(mm) | 359 | Height(mm) | 589 |
---|---|---|---|---|---|
Depth(mm) | 95 | Lockable | false | Built-in depth(mm) | 0|0 |
With socket outlet | false | Number of phases | 3 | Protection | Miniature- / earth leakage circuit breaker |
Extension possible | true | With transparent cover | false | Over voltage protection | false |
Material housing | Plastic | Width in number of modular spacings | 12 | Degree of protection (IP) | IP30 |
Number of earth leakage circuit breakers | 0 | Number of earth leakage switches 300 mA | 0 | Number of earth leakage switches 30 mA | 2 |
Number of direct groups | 2 | Number of groups behind earth leakage switch | 16 | Number of light groups | 2 |
Number of poles main switch | 0 | With bell transformer | false | Cooker group | None |
Cooker group suitable as power current group | false | Total number of groups | 16 | Main switch rated current(A) | 0 |
This page is Assembled flush mounting compact distribution board, part number KLV-36UPP-F-2PXF-16PLI.
You can find the detail information about specifications and dimensions on part number KLV-36UPP-F-2PXF-16PLI.