Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XN-322-4AIO-I |
XN-322-4AIO-U2 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Input, current | Input, voltage | Output, current | Output, voltage | Analogue outputs configurable | |
---|---|---|---|---|---|---|---|---|---|---|
343.99 € | 1 | 4 Days | true | false | true | false | true | |||
343.99 € | 1 | 4 Days | false | true | false | true | false |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | false | Width(mm) | 16.8 |
---|---|---|---|---|---|
Height(mm) | 104.2 | Depth(mm) | 80.3 | Suitable for safety functions | false |
Number of analogue inputs | 2 | Number of analogue outputs | 2 | Voltage type of supply voltage | DC |
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 1 |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | true | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | Input, resistor | false |
Input, resistance thermometer | false | Input, thermocouple | false | Input signal, configurable | false |
Output signal configurable | false | Resolution of the analogue inputs(Bit) | 16 | Resolution of the analogue outputs(Bit) | 12 |
Type of electric connection | Screw-/spring clamp connection | Rail mounting possible | true | Explosion safety category for gas | None |
Explosion safety category for dust | None | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | false | Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false |
IO link master | false | Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 18|30 |
Analogue inputs configurable | true | Radio standard GPRS | false | Radio standard GSM | false |
Radio standard UMTS | false | SIL according to IEC 61508 | None | Degree of protection (NEMA) | - |