Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CIZE-02/01
Mounting method | Other | Model | Base module | Number of inputs | 2 |
---|---|---|---|---|---|
Bus system KNX | false | Bus system radio frequent | true | Bus system Powernet | false |
Bus connection included | true | Input current drive | false | Input voltage drive | false |
Width in number of modular spacings | 2 | Other bus systems | xComfort | Bus system LON | false |
Degree of protection (IP) | IP20 | With LED indication | true | Bus system KNX radio | false |
Min. depth of built-in installation box(mm) | 0 |
This page is Pulse-count input, 2-way, part number CIZE-02/01.
You can find the detail information about specifications and dimensions on part number CIZE-02/01.