Motor-protective circuit-breaker

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PKE12/AK/XTU-1,​2
PKE12/AK/XTU-4
PKE12/AK/XTU-12
PKE12/XTU-1,​2
PKE12/XTU-4
PKE12/XTU-12
PKE32/AK/XTU-32
PKE32/XTU-32
PKE65/AK/XTU-65
PKE65/AK/XTUW-32
PKE65/XTU-65
PKE65/XTUW-32
PKZM01-0,​4
PKZM01-0,​4-G
PKZM01-0,​16
PKZM01-0,​16-G
PKZM01-0,​25
PKZM01-0,​25-G
PKZM01-0,​63
PKZM01-0,​63-G
PKZM01-1,​6
PKZM01-1,​6-G
PKZM01-1-G
PKZM01-2,​5
PKZM01-2,​5-G
PKZM01-4-G
PKZM01-6,​3
PKZM01-6,​3-G
PKZM01-10
PKZM01-10-G
PKZM01-12
PKZM01-12-G
PKZM01-16-G
PKZM0-0,​4/AK
PKZM0-0,​4-C
PKZM0-0,​4-GVP
PKZM0-0,​4-GVP2
PKZM0-0,​4-SC
PKZM0-0,​16/AK
PKZM0-0,​16-C
PKZM0-0,​16-SC
PKZM0-0,​25/AK
PKZM0-0,​25-C
PKZM0-0,​25-SC
PKZM0-0,​63/AK
PKZM0-0,​63-C
PKZM0-0,​63-C-GVP2
PKZM0-0,​63-GVP
PKZM0-0,​63-GVP2
PKZM0-0,​63/NHI11
PKZM0-0,​63/NHI-E-11-GVP2
PKZM0-0,​63-SC
PKZM0-0,​63-SC/NHI-E-10-C-GVP
PKZM0-1,​6/AK
PKZM0-1,​6-C
PKZM0-1,​6-C-GVP2
PKZM0-1,​6-GVP
PKZM0-1,​6-GVP2
PKZM0-1,​6/NHI11
PKZM0-1,​6/NHI11-GVP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, AC
(kA)
Width
(mm)
Height
(mm)
Depth
(mm)
Rated operation power at AC-3, 400 V
(kW)
With integrated auxiliary switch Rated permanent current Iu
(A)
With integrated under voltage release Overload release current setting
(A)
Degree of protection (IP) Type of electrical connection of main circuit Type of control element Switch off technique Rated operation power at AC-3, 230 V
(kW)
Phase failure sensitive Device construction Adjustment range undelayed short-circuit release
(A)

148.00 €

1 17 Days 045102.5120.50.25true1.2true0.3|1.2IP20Screw connectionTurn buttonElectronic0.12trueBuilt-in device fixed built-in technique18.6|18.6

148.00 €

1 17 Days 045102.5120.51.5false4false1|4IP20Screw connectionTurn buttonElectronic0.75trueBuilt-in device fixed built-in technique62|62

148.00 €

1 3 Days 045102.5120.50false12false3|12IP20Screw connectionTurn buttonElectronic0trueBuilt-in device fixed built-in technique186|186

143.00 €

1 3 Days 10045102.5102.50.25false1.2false0.3|1.2IP20Screw connectionTurn buttonElectronic0.12trueBuilt-in device fixed built-in technique18.6|18.6

143.00 €

1 3 Days 10045102.5102.51.5false4false1|4IP20Screw connectionTurn buttonElectronic0.75trueBuilt-in device fixed built-in technique62|62

143.00 €

1 3 Days 10045102.5102.55.5false12false3|12IP20Screw connectionTurn buttonElectronic3trueBuilt-in device fixed built-in technique186|186

184.00 €

1 3 Days 045102.5120.515false32false8|32IP20Screw connectionTurn buttonElectronic7.5trueBuilt-in device fixed built-in technique496|496
-

180.00 €

1 3 Days 10045102.5102.515false32false8|32IP20Screw connectionTurn buttonElectronic7.5trueBuilt-in device fixed built-in technique496|496

313.00 €

1 3 Days 05516219830false65false16|65IP20Screw connectionTurn buttonElectronic18.5trueBuilt-in device fixed built-in technique1008|1008

305.00 €

1 27 Days 0551621980false0false8|32IP20Screw connectionTurn buttonElectronic0trueBuilt-in device fixed built-in technique496|496

308.00 €

1 3 Days 05516218730false65false16|65IP20Screw connectionTurn buttonElectronic18.5trueBuilt-in device fixed built-in technique1008|1008

298.00 €

1 42 Days 05516218715false32false8|32IP20Screw connectionTurn buttonElectronic7.5trueBuilt-in device fixed built-in technique496|496

73.70 €

1 3 Days 50459390.50.09false0.4false0.25|0.4IP20Screw connectionPush buttonThermomagnetic0.06trueBuilt-in device fixed built-in technique6.2|6.2

103.00 €

1 17 Days 50801581170.09false0.4false0.25|0.4IP65Screw connectionPush buttonThermomagnetic0.06trueComplete device in housing6.2|6.2

73.70 €

1 3 Days 50459390.50false0.16false0.1|0.16IP20Screw connectionPush buttonThermomagnetic0trueBuilt-in device fixed built-in technique2.5|2.5

103.00 €

1 17 Days 50801581170false0.16false0.1|0.16IP65Screw connectionPush buttonThermomagnetic0trueComplete device in housing2.5|2.5

73.70 €

1 3 Days 50459390.50.06false0.25false0.16|0.25IP20Screw connectionPush buttonThermomagnetic0trueBuilt-in device fixed built-in technique3.9|3.9

103.00 €

1 25 Days 50801581170.06false0.25false0.16|0.25IP65Screw connectionPush buttonThermomagnetic0trueComplete device in housing3.9|3.9

76.70 €

1 3 Days 50459390.50.12false0.63false0.4|0.63IP20Screw connectionPush buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8

106.00 €

1 3 Days 50801581170.12false0.63false0.4|0.63IP65Screw connectionPush buttonThermomagnetic0.09trueComplete device in housing9.8|9.8

83.90 €

1 3 Days 50459390.50.55false1.6false1|1.6IP20Screw connectionPush buttonThermomagnetic0.25trueBuilt-in device fixed built-in technique25|25

113.00 €

1 3 Days 50801581170.55false1.6false1|1.6IP65Screw connectionPush buttonThermomagnetic0.25trueComplete device in housing25|25

110.00 €

1 3 Days 50801581170.25false1false0.63|1IP65Screw connectionPush buttonThermomagnetic0.12trueComplete device in housing15.5|15.5

86.40 €

1 3 Days 50459390.50.75false2.5false1.6|2.5IP20Screw connectionPush buttonThermomagnetic0.37trueBuilt-in device fixed built-in technique39|39

117.00 €

1 3 Days 50801581170.75false2.5false1.6|2.5IP65Screw connectionPush buttonThermomagnetic0.37trueComplete device in housing39|39

117.00 €

1 3 Days 50801581171.5false4false2.5|4IP65Screw connectionPush buttonThermomagnetic0.75trueComplete device in housing62|62

86.40 €

1 3 Days 50459390.52.2false6.3false4|6.3IP20Screw connectionPush buttonThermomagnetic1.1trueBuilt-in device fixed built-in technique98|98

117.00 €

1 3 Days 50801581172.2false6.3false4|6.3IP65Screw connectionPush buttonThermomagnetic1.1trueComplete device in housing98|98

97.00 €

1 3 Days 50459390.54false10false6.3|10IP20Screw connectionPush buttonThermomagnetic2.2trueBuilt-in device fixed built-in technique155|155

126.00 €

1 3 Days 50801581174false10false6.3|10IP65Screw connectionPush buttonThermomagnetic2.2trueComplete device in housing155|155

97.00 €

1 3 Days 50459390.55.5false12false8|12IP20Screw connectionPush buttonThermomagnetic3trueBuilt-in device fixed built-in technique186|186

126.00 €

1 3 Days 50801581175.5false12false8|12IP65Screw connectionPush buttonThermomagnetic3trueComplete device in housing186|186

130.00 €

1 3 Days 50801581177.5false16false10|16IP65Screw connectionPush buttonThermomagnetic4trueComplete device in housing248|248

86.10 €

1 28 Days 1504593940.09false0.4false0.25|0.4IP20Screw connectionTurn buttonThermomagnetic0.06trueBuilt-in device fixed built-in technique6.2|6.2

82.70 €

1 3 Days 1504593760.09false0.4false0.25|0.4IP20Spring clamp connectionTurn buttonThermomagnetic0.06trueBuilt-in device fixed built-in technique6.2|6.2
-

80.20 €

38 17 Days 1504593760.09false0.4false0.25|0.4IP20Screw connectionTurn buttonThermomagnetic0.06trueBuilt-in device fixed built-in technique6.2|6.2
-

80.20 €

27 17 Days 1504593760.09false0.4false0.25|0.4IP20Screw connectionTurn buttonThermomagnetic0.06trueBuilt-in device fixed built-in technique6.2|6.2

81.40 €

1 3 Days 1504593760.09false0.4false0.25|0.4IP20Screw connectionTurn buttonThermomagnetic0.06trueBuilt-in device fixed built-in technique6.2|6.2

86.10 €

1 25 Days 1504593940false0.16false0.1|0.16IP20Screw connectionTurn buttonThermomagnetic0trueBuilt-in device fixed built-in technique2.5|2.5

82.70 €

1 24 Days 1504593760false0.16false0.1|0.16IP20Spring clamp connectionTurn buttonThermomagnetic0trueBuilt-in device fixed built-in technique2.5|2.5

81.40 €

1 3 Days 1504593760false0.16false0.1|0.16IP20Screw connectionTurn buttonThermomagnetic0trueBuilt-in device fixed built-in technique2.5|2.5
-

86.10 €

1 25 Days 1504593940.06false0.25false0.16|0.25IP20Screw connectionTurn buttonThermomagnetic0trueBuilt-in device fixed built-in technique3.9|3.9

82.70 €

1 24 Days 1504593760.06false0.25false0.16|0.25IP20Spring clamp connectionTurn buttonThermomagnetic0trueBuilt-in device fixed built-in technique3.9|3.9

81.40 €

1 3 Days 1504593760.06false0.25false0.16|0.25IP20Screw connectionTurn buttonThermomagnetic0trueBuilt-in device fixed built-in technique3.9|3.9
-

89.40 €

1 39 Days 1504593940.12false0.63false0.4|0.63IP20Screw connectionTurn buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8

86.10 €

1 3 Days 1504593760.12false0.63false0.4|0.63IP20Spring clamp connectionTurn buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8
-

86.10 €

27 39 Days 1504593760.12false0.63false0.4|0.63IP20Spring clamp connectionTurn buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8
-

83.50 €

38 17 Days 1504593760.12false0.63false0.4|0.63IP20Screw connectionTurn buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8
-

83.50 €

27 17 Days 1504593760.12false0.63false0.4|0.63IP20Screw connectionTurn buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8

97.60 €

1 3 Days 1505493760.12true0.63false0.4|0.63IP20Screw connectionTurn buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8
-

97.30 €

24 17 Days 1504593760.12true0.63false0.4|0.63IP20Screw connectionTurn buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8

84.70 €

1 3 Days 1504593760.12false0.63false0.4|0.63IP20Screw connectionTurn buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8
-

96.00 €

24 38 Days 1504593760.12true0.63false0.4|0.63IP20Screw connectionTurn buttonThermomagnetic0.09trueBuilt-in device fixed built-in technique9.8|9.8
-

97.30 €

1 3 Days 1504593940.55false1.6false1|1.6IP20Screw connectionTurn buttonThermomagnetic0.25trueBuilt-in device fixed built-in technique25|25

94.00 €

1 3 Days 1504593760.55false1.6false1|1.6IP20Spring clamp connectionTurn buttonThermomagnetic0.25trueBuilt-in device fixed built-in technique25|25
-

94.00 €

27 39 Days 1504593760.55false1.6false1|1.6IP20Spring clamp connectionTurn buttonThermomagnetic0.25trueBuilt-in device fixed built-in technique25|25
-

91.20 €

38 17 Days 1504593760.55false1.6false1|1.6IP20Screw connectionTurn buttonThermomagnetic0.25trueBuilt-in device fixed built-in technique25|25
-

91.20 €

27 17 Days 1504593760.55false1.6false1|1.6IP20Screw connectionTurn buttonThermomagnetic0.25trueBuilt-in device fixed built-in technique25|25

105.00 €

1 3 Days 1505493760.55true1.6false1|1.6IP20Screw connectionTurn buttonThermomagnetic0.25trueBuilt-in device fixed built-in technique25|25
-

105.00 €

32 17 Days 1505493760.55true1.6false1|1.6IP20Screw connectionTurn buttonThermomagnetic0.25trueBuilt-in device fixed built-in technique25|25

Loading...

Basic information

Number of poles 3 Rated operating voltage(V) 690|690 With thermal protection true

Tech Support