Arc Fault Detection Device, 2 poles, B25A, 30mA, KV, type A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AFDD-10/2/B/001-A
AFDD-10/2/C/001-A
AFDD-13/2/B/001-A
AFDD-13/2/C/001-A
AFDD-16/2/C/001-A
AFDD-20/2/B/003-A
AFDD-20/2/C/003-A
AFDD-25/2/B/003-A
AFDD-32/2/B/003-A
AFDD-32/2/C/003-A
AFDD-40/2/B/003-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Release characteristic Rated fault current
(mA)
Rated short-circuit breaking capacity acc. EN 61009
(kA)

220.06 €

1 15 Days 10B0.0110
-

220.06 €

1 37 Days 10C0.0110

220.06 €

1 16 Days 13B0.0110
-

220.06 €

1 20 Days 13C0.0110
-

220.06 €

1 20 Days 16C0.0110
-

202.11 €

1 3 Days 20B0.0310
-

202.11 €

1 3 Days 20C0.0310

202.11 €

1 17 Days 25B0.036

202.11 €

1 3 Days 32B0.036
-

202.11 €

1 3 Days 32C0.036
-

202.11 €

1 17 Days 40B0.036

Loading...

  1. 1

Basic information

Frequency(Hz) 50 Built-in depth(mm) 67 Rated voltage(V) 230
Number of poles 2 Leakage current type A Current limiting class 3
Over voltage category 3 Pollution degree 2 Width in number of modular spacings 3
Degree of protection (IP) IP20 Concurrently switching N-neutral false Rated short-circuit breaking capacity IEC 60947-2(kA) 0
Rated switch current auxiliary device(A) 0 Rated voltage auxiliary device(V) 230 Control voltage type auxiliary equipment AC
Additional equipment attached at delivery Fire protection switch

Tech Support