Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMC2-A300 |
NZMH3-AEF300-NA |
NZMH3-VEF300-NA |
NZMN3-VEF300-NA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Overload release current setting (A) | DIN rail (top hat rail) mounting optional | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|---|
1,470.74 € | 1 | 23 Days | 36 | 0|0 | 240|300 | true | 2000|2500 | |||
2,734.06 € | 1 | 25 Days | 150 | 0|0 | 300|300 | false | 600|3300 | |||
3,127.31 € | 1 | 25 Days | 150 | 600|3000 | 300|300 | false | 600|3300 | |||
2,461.52 € | 1 | 21 Days | 50 | 600|3000 | 300|300 | false | 600|3300 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 300 | Number of poles | 3 | Rated voltage(V) | 690|690 |
Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side | Motor drive integrated | false |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false | Motor drive optional | true |
With under voltage release | false | Device construction | Built-in device fixed built-in technique | Complete device with protection unit | true |
Configure
Basic Attributes
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
Adjustment range short-term delayed short-circuit release(A)
Overload release current setting(A)
DIN rail (top hat rail) mounting optional
Adjustment range undelayed short-circuit release(A)
Type
Filter by standard shipping days
Optional Attributes