Manufacturer part number: Z-SWL230/S
Brand: EATON
Price: 50.23 €
Delivery time: 3 Days
Switching function: Off switch
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-SWL230/S
Part Number
|
---|
Z-SWL230/S |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching function | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|
50.23 € | 2 | 3 Days | Off switch | 0 | 1 |
Loading...
Voltage type | AC | With signal lamp | true | Built-in depth(mm) | 80 |
---|---|---|---|---|---|
Rated current(A) | 16 | Rated voltage(V) | 250 | Max. lamp power(W) | 0 |
Number of poles | 0 | Lamp type | LED | Short-circuit breaking capacity (Icw)(kA) | 0 |
Rated switching capacity(kA) | 0 | Width in number of modular spacings | 1 | Colour calotte | Other |
Lamp socket | Other | Min. rated voltage(V) | 0 | Forced segregation (according to DIN VDE 0113) | false |
Degree of protection (IP) | IP40 | Number of contacts as change-over contact | 0 |
This page is Switch with LED, part number Z-SWL230/S.
You can find the detail information about specifications and dimensions on part number Z-SWL230/S.
Part Number |
---|
Z-SWL230/SO |
Z-SWL230/SS |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Switching function | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|---|---|
62.91 € | 2 | 30 Days | Control switch | 1 | 1 | |||
- | 66.01 € | 2 | 3 Days | Control switch | 0 | 2 |