Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH1-4-A25 |
NZMH2-4-A25 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Type of electrical connection of main circuit | Motor drive optional | |
---|---|---|---|---|---|---|---|---|
559.45 € | 1 | 23 Days | 100 | Frame clamp | false | |||
636.42 € | 1 | 29 Days | 150 | Screw connection | true |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Adjustment range short-term delayed short-circuit release(A) | 0|0 | Rated permanent current Iu(A) | 25 | Number of poles | 4 |
Overload release current setting(A) | 20|25 | Rated voltage(V) | 690|690 | Degree of protection (IP) | IP20 |
Position of connection for main current circuit | Front side | Motor drive integrated | false | Type of control element | Rocker lever |
With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false |
With under voltage release | false | Device construction | Built-in device fixed built-in technique | DIN rail (top hat rail) mounting optional | true |
Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 350|350 |