Cable anchoring rail kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-SO/AT-4

Part Number
XVTL-SO/AT-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.10 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 50 Model Other
Height(mm) 50 Depth(mm) 210 Max. load capacity(kg) 100
Suitable for aeration/de-aeration false Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 400
Material Steel Suitable for outdoor set-up false Suitable for cable patch true

This page is Cable anchoring rail kit, part number XVTL-SO/AT-4.
You can find the detail information about specifications and dimensions on part number XVTL-SO/AT-4.

Tech Support