Voltage current measuring switch, Contacts: 6, 20 A, 2 converters, front plate: 0-1-0-2, 90 °, maintained, service distribution board mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-3-8030/IVS

Part Number
T0-3-8030/IVS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.60 €

1 23 Days

Loading...

  1. 1

Basic information

Modular version true Measuring between phase and N-neutral possible true Measurement between phases possible true
With 0 (off) position true With control unit true Degree of protection (IP) IP30
Device construction Distributor board mounting Degree of protection (NEMA) Other

This page is Voltage current measuring switch, Contacts: 6, 20 A, 2 converters, front plate: 0-1-0-2, 90 °, maintained, service distribution board mounting, part number T0-3-8030/IVS.
You can find the detail information about specifications and dimensions on part number T0-3-8030/IVS.

Tech Support