Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0-6-15866/E |
T0-6-15866/EZ |
T0-6-15866/Z |
T3-6-15866/E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Rated operation current Ie at AC-3, 400 V (A) | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for intermediate mounting | |
---|---|---|---|---|---|---|---|---|---|---|---|
71.07 € | 1 | 3 Days | 4 | 20 | 11.5 | FALSE | TRUE | FALSE | |||
73.24 € | 1 | 3 Days | 4 | 20 | 11.5 | FALSE | TRUE | FALSE | |||
76.75 € | 1 | 17 Days | 4 | 20 | 11.5 | TRUE | FALSE | TRUE | |||
131.73 € | 1 | 20 Days | 12 | 32 | 23.7 | FALSE | TRUE | FALSE |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Model | Reversing Dahlander switch | Number of poles | 3 | With 0 (off) position | TRUE |
Material housing | Plastic | With retraction in 0-position | FALSE | Degree of protection (IP), front side | IP65 |
Type of electrical connection of main circuit | Screw connection | Type of control element | Toggle | Suitable for distribution board installation | FALSE |
Complete device in housing | FALSE | Degree of protection (NEMA), front side | 12 |
Configure
Basic Attributes
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Rated operation current Ie at AC-3, 400 V(A)
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for intermediate mounting
Type
Filter by standard shipping days
Optional Attributes