ON-OFF button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0-1-15366/E
T0-1-15511/E
T0-1-15511/EZ
T0-1-15511/I1
T0-2-15512/E
T0-2-15512/I1
T0-3-15513/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of switch positions Number of poles With retraction in 0-position Suitable for ground mounting Suitable for front mounting 4-hole Complete device in housing Device construction Degree of protection (NEMA), front side

26.07 €

1 5 Days 21TRUEFALSETRUEFALSEBuilt-in device12

26.07 €

1 3 Days 22TRUEFALSETRUEFALSEBuilt-in device12

27.77 €

1 3 Days 22TRUEFALSETRUEFALSEBuilt-in device12

41.46 €

1 3 Days 22TRUETRUEFALSETRUESurface mounted deviceOther

35.12 €

1 5 Days 32TRUEFALSETRUEFALSEBuilt-in device12

50.89 €

1 5 Days 32TRUETRUEFALSETRUESurface mounted deviceOther

43.89 €

1 19 Days 51FALSEFALSETRUEFALSEBuilt-in device12

Loading...

  1. 1

Basic information

Rated permanent current Iu(A) 20 With 0 (off) position TRUE Width in number of modular spacings 0
Degree of protection (IP), front side IP65 Type of switch On/Off switch Type of control element Toggle
Front shield size 48x48 mm Suitable for distribution board installation FALSE Suitable for intermediate mounting FALSE
Max. rated operation voltage Ue AC(V) 690

Tech Support