Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TM-1-8290/E/SVB |
TM-1-8291/E/SVB |
TM-1-8291/E/SVB-SW |
TM-2-8292/E/SVB |
TM-2-8292/E/SVB-SW |
TM-2-8293/E/SVB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Version as emergency stop installation | Version as main switch | Version as maintenance-/service switch | Colour control element | |
---|---|---|---|---|---|---|---|---|---|---|
36.30 € | 1 | 5 Days | 1 | TRUE | FALSE | FALSE | Red | |||
41.95 € | 1 | 3 Days | 2 | TRUE | TRUE | TRUE | Red | |||
41.95 € | 1 | 3 Days | 2 | FALSE | TRUE | FALSE | Black | |||
49.10 € | 1 | 3 Days | 3 | TRUE | TRUE | TRUE | Red | |||
49.10 € | 1 | 3 Days | 3 | FALSE | TRUE | FALSE | Black | |||
54.00 € | 1 | 3 Days | 4 | TRUE | TRUE | TRUE | Red |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated operation power at AC-3, 400 V(kW) | 0 | Rated permanent current Iu(A) | 10 | Rated operating voltage(V) | 500|500 |
Conditioned rated short-circuit current Iq(kA) | 0 | Degree of protection (IP), front side | IP65 | Number of switches | 1 |
Interlockable | TRUE | Motor drive integrated | FALSE | Type of electrical connection of main circuit | Screw connection |
Type of control element | Door coupling rotary drive | Version as safety switch | FALSE | Rated operation power at AC-23, 400 V(kW) | 0 |
Rated short-time withstand current lcw(kA) | 0 | Suitable for ground mounting | FALSE | Suitable for front mounting 4-hole | TRUE |
Suitable for front mounting centre | FALSE | Suitable for distribution board installation | FALSE | Suitable for intermediate mounting | FALSE |
Max. rated operation voltage Ue AC(V) | 500 | Motor drive optional | FALSE | Voltage release optional | FALSE |
Device construction | Built-in device fixed built-in technique | Rated permanent current at AC-21, 400 V(A) | 0 | Switching power at 400 V(kW) | 0 |
Version as reversing switch | FALSE | Rated permanent current at AC-23, 400 V(A) | - | Degree of protection (NEMA) | Other |