Manufacturer part number: PV-DIS-10-32/2-ROT
Brand: EATON
Price: 140.72 €
Delivery time: 27 Days
Rated short-time withstand current lcw: 384 kA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PV-DIS-10-32/2-ROT
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated operation power at AC-3, 400 V(kW) | 0 | Rated permanent current Iu(A) | 0 | Number of poles | 2 |
Rated operating voltage(V) | 1000|1000 | Conditioned rated short-circuit current Iq(kA) | 0 | Degree of protection (IP), front side | IP20 |
Number of switches | 1 | Interlockable | TRUE | Motor drive integrated | FALSE |
Type of electrical connection of main circuit | Frame clamp | Version as emergency stop installation | FALSE | Type of control element | Turn button |
Version as main switch | FALSE | Version as safety switch | FALSE | Version as maintenance-/service switch | TRUE |
Rated operation power at AC-23, 400 V(kW) | 0 | Colour control element | Black | Suitable for ground mounting | FALSE |
Suitable for front mounting 4-hole | FALSE | Suitable for front mounting centre | FALSE | Suitable for distribution board installation | TRUE |
Suitable for intermediate mounting | FALSE | Max. rated operation voltage Ue AC(V) | 0 | Motor drive optional | FALSE |
Voltage release optional | TRUE | Device construction | Built-in device fixed built-in technique | Rated permanent current at AC-21, 400 V(A) | 0 |
Switching power at 400 V(kW) | 0 | Version as reversing switch | FALSE | Rated permanent current at AC-23, 400 V(A) | 0 |
Degree of protection (NEMA) | Other |
This page is Switch disconnector, part number PV-DIS-10-32/2-ROT.
You can find the detail information about specifications and dimensions on part number PV-DIS-10-32/2-ROT.
Part Number |
---|
PV-DIS-10-16/2-ROT |
PV-DIS-10-63/2-ROT |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated short-time withstand current lcw (kA) |
---|---|---|---|---|---|---|
124.67 € | 1 | 20 Days | 192 | |||
186.06 € | 1 | 33 Days | 756 |