Fireman's switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-SOL-PVLPL11-230Q
M22-SOL-PVT45PMPI02Q
M22-SOL-PVT45PMPI11Q
SOL30-SAFETY/2MC4-U(230V50HZ)
SOL30-SAFETY/2MV-U(230V50HZ)
SOL30X2-SAFETY-MC4-U(230V50HZ)
SOL30X2-SAFETY-MV-U(230V50HZ)
SOL30X3-SAFETY-MC4-U(230V50HZ)
SOL30X3-SAFETY-MV-U(230V50HZ)
SOL30X4-SAFETY-MC4-U(230V50HZ)
SOL30X4-SAFETY-MV-U(230V50HZ)
SOL30X6-SAFETY-MC4-U(230V50HZ)
SOL30X6-SAFETY-MV-U(230V50HZ)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Model Hole diameter
(mm)
Colour button Number of switch positions Suitable for illumination Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Number of poles Rated operation current Ie at AC-3, 400 V
(A)
Spring-return With 0 (off) position Rated operating voltage
(V)
Conditioned rated short-circuit current Iq
(kA)
Material housing With retraction in 0-position Colour front ring Degree of protection (IP), front side Type of electric connection Supply voltage
(V)
Width opening
(mm)
Height opening
(mm)
Degree of protection (IP) Number of switches With light source Material front ring With front ring Interlockable Motor drive integrated Type of electrical connection of main circuit Version as emergency stop installation Type of control element Version as main switch Version as safety switch Version as maintenance-/service switch Rated operation power at AC-23, 400 V
(kW)
Rated short-time withstand current lcw
(kA)
Colour control element Suitable for ground mounting Suitable for front mounting 4-hole Suitable for front mounting centre Suitable for distribution board installation Suitable for intermediate mounting Complete device in housing Max. rated operation voltage Ue AC
(V)
Motor drive optional Switching function latching Voltage release optional Device construction Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Rated permanent current at AC-21, 400 V
(A)
Switching power at 400 V
(kW)
Version as reversing switch Rated permanent current at AC-23, 400 V
(A)
Degree of protection (NEMA) Degree of protection (NEMA), front side

97.19 €

1 3 Days ----22Red2FALSE----FALSE-----Other-Screw connection0|000IP65-FALSEPlasticFALSE----Other--------------TRUE--110----Other-

93.98 €

1 3 Days ----22Red2FALSE----FALSE-----Other-Screw connection0|000IP67/IP69K-FALSEPlasticTRUE----Other--------------TRUE--200----4X-

93.88 €

1 3 Days ----22Red2FALSE----FALSE-----Other-Screw connection0|000IP67/IP69K-FALSEPlasticTRUE----Other--------------TRUE--110----4X-

455.27 €

1 3 Days 100-----0322---1000|10000---IP65-----1---FALSEFALSEOtherFALSEToggleFALSEFALSETRUE00.36BlackTRUEFALSEFALSEFALSEFALSE-0FALSE-TRUEComplete device in housing---030FALSE0Other-

414.65 €

1 3 Days 100-----0322---1000|10000---IP65-----1---FALSEFALSEOtherFALSEToggleFALSEFALSETRUE00.36BlackTRUEFALSEFALSEFALSEFALSE-0FALSE-TRUEComplete device in housing---030FALSE0Other-

696.16 €

1 3 Days 011On/Off switch----03020-TRUE--PlasticTRUE-IP65-----------Screw connection-Other------TRUEFALSE-FALSEFALSETRUE-------------Other

669.72 €

1 3 Days 011On/Off switch----03020-TRUE--PlasticTRUE-IP65-----------Screw connection-Other------TRUEFALSE-FALSEFALSETRUE-------------Other

915.32 €

1 3 Days 011On/Off switch----03020-TRUE--PlasticTRUE-IP65-----------Screw connection-Other------TRUEFALSE-FALSEFALSETRUE-------------Other

875.65 €

1 3 Days 011On/Off switch----03020-TRUE--PlasticTRUE-IP65-----------Screw connection-Other------TRUEFALSE-FALSEFALSETRUE-------------Other

1,175.08 €

1 3 Days 011On/Off switch----03020-TRUE--PlasticTRUE-IP65-----------Screw connection-Other------TRUEFALSE-FALSEFALSETRUE-------------Other

1,113.70 €

1 3 Days 011On/Off switch----03020-TRUE--PlasticTRUE-IP65-----------Screw connection-Other------TRUEFALSE-FALSEFALSETRUE-------------Other

1,683.30 €

1 3 Days 011On/Off switch----03020-TRUE--PlasticTRUE-IP65-----------Screw connection-Other------TRUEFALSE-FALSEFALSETRUE-------------Other

1,592.64 €

1 3 Days 011On/Off switch----03020-TRUE--PlasticTRUE-IP65-----------Screw connection-Other------TRUEFALSE-FALSEFALSETRUE-------------Other

Loading...

  1. 1

Tech Support