Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Receiving and Distributing Electricity
Circuit Breakers
Circuit Breakers (High Capacity)
Circuit-breaker, 3p, 60A
Configure
Clear all
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
50
150
Type
Est. shipping days
All
Within 25 working days
Within 27 working days
EATON
Circuit-breaker, 3p, 60A
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
NZMH2-AF60-NA
NZMN2-AF60-NA
Related
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Minimum order quantity
Data sheet
150
1 pieces
Data sheet
50
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
584.35 €
(
695.38 €
)
25 working days
554.18 €
(
659.47 €
)
27 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...