NH fuse switch 3p flange connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XNH00-A160
XNH00-FCE-A160
XNH00-FCE-S160
XNH00-FCL-A160
XNH00-FCL-S160
XNH00-S160
XNH1-1-A250
XNH1-A250
XNH1-FCE-A250
XNH1-FCE-S250
XNH1-FCL-A250
XNH1-FCL-S250
XNH1-S250
XNH2-A400
XNH2-FCE-A400
XNH2-FCE-S400
XNH2-FCL-A400
XNH2-FCL-S400
XNH2-S400
XNH3-A630
XNH3-FCE-A630
XNH3-FCE-S630
XNH3-FCL-A630
XNH3-FCL-S630
XNH3-S630
XNH32-1-A630
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated permanent current Iu
(A)
Number of poles Suitable for fuses Rated short-time withstand current lcw
(kA)
Suitable for ground mounting Suitable for busbar mounting Max. rated operation voltage Ue AC
(V)
With error protection Equipped with connectors
-

59.23 €

1 3 Days 1603NH0011truefalse690falsefalse

388.38 €

1 31 Days 1603NH007truefalse500truetrue

410.85 €

1 5 Days 1603NH007falsetrue500truetrue

99.75 €

1 22 Days 1603NH007truefalse690truefalse

111.93 €

1 42 Days 1603NH007falsetrue690truefalse

84.30 €

1 3 Days 1603NH007falsetrue690falsefalse

133.50 €

1 5 Days 2501NH16truefalse690falsefalse

230.13 €

1 3 Days 2503NH16truefalse690falsefalse
-

502.69 €

1 42 Days 2503NH16truefalse500truetrue

624.47 €

1 42 Days 2503NH16falsetrue500truetrue
-

216.97 €

1 42 Days 2503NH16truefalse690truefalse

331.16 €

1 42 Days 2503NH16falsetrue690truefalse

284.02 €

1 3 Days 2503NH16falsetrue690falsefalse

277.48 €

1 3 Days 4003NH23truefalse690falsefalse
-

568.44 €

1 42 Days 4003NH23truefalse500truetrue

702.03 €

1 42 Days 4003NH23falsetrue500truetrue
-

281.26 €

1 42 Days 4003NH23truefalse690truefalse

422.24 €

1 42 Days 4003NH23falsetrue690truefalse

362.92 €

1 3 Days 4003NH23falsetrue690falsefalse

313.86 €

1 3 Days 6303NH33truefalse690falsefalse

644.60 €

1 42 Days 6303NH33truefalse500truetrue

780.71 €

1 42 Days 6303NH33falsetrue500truetrue

356.38 €

1 42 Days 6303NH33truefalse690truefalse

487.67 €

1 42 Days 6303NH33falsetrue690truefalse
-

438.73 €

1 5 Days 6303NH33falsetrue690falsefalse

232.79 €

1 19 Days 6301NH33truefalse690falsefalse

Loading...

  1. 1

Basic information

Cable entry Other Conditioned rated short-circuit current Iq(kA) 120 Degree of protection (IP), front side Other
Motor drive integrated false Type of electrical connection of main circuit Screw connection Version as emergency stop installation false
Type of control element Cover grip Version as main switch false Version as safety switch false
Rated operation power at AC-23, 400 V(kW) 0 Suitable for front mounting 4-hole false Motor drive optional false
Position control element Front side

Tech Support