Circuit-breaker box terminals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZMB2-4-AF60-BT-NA
NZMB2-4-AF70-BT-NA
NZMB2-4-AF80-BT-NA
NZMB2-4-AF90-BT-NA
NZMB2-4-AF100-BT-NA
NZMB2-4-AF110-BT-NA
NZMB2-4-AF125-BT-NA
NZMB2-4-AF150-BT-NA
NZMB2-4-AF175-BT-NA
NZMB2-4-AF200-BT-NA
NZMB2-4-AF225-BT-NA
NZMB2-4-AF250-BT-NA
NZMB2-A20-BT-NA
NZMB2-A25-BT-NA
NZMB2-A32-BT-NA
NZMB2-A40-BT-NA
NZMB2-A50-BT-NA
NZMB2-A63-BT-NA
NZMB2-A80-BT-NA
NZMB2-A100-BT-NA
NZMB2-A160-BT
NZMB2-A160-BT-NA
NZMB2-A200-BT
NZMB2-A200-BT-NA
NZMB2-A250-BT
NZMB2-A250-BT-NA
NZMB2-A300-BT
NZMB2-AF15-BT-NA
NZMB2-AF20-BT-NA
NZMB2-AF25-BT-NA
NZMB2-AF30-BT-NA
NZMB2-AF35-BT-NA
NZMB2-AF40-BT-NA
NZMB2-AF45-BT-NA
NZMB2-AF50-BT-NA
NZMB2-AF60-BT-NA
NZMB2-AF70-BT-NA
NZMB2-AF80-BT-NA
NZMB2-AF100-BT-NA
NZMB2-AF110-BT-NA
NZMB2-AF150-BT-NA
NZMB2-AF175-BT-NA
NZMB2-AF225-BT-NA
NZMB2-AF250-BT-NA
NZMB2-S1,​6-BT-CNA
NZMB2-S2,​4-BT-CNA
NZMB2-S5-BT-CNA
NZMB2-S8-BT-CNA
NZMB2-S12-BT-CNA
NZMB2-S18-BT-CNA
NZMB2-S26-BT-CNA
NZMB2-S33-BT-CNA
NZMB2-S40-BT-CNA
NZMB2-S50-BT-CNA
NZMB2-S63-BT-CNA
NZMB2-S80-BT-CNA
NZMB2-S100-BT-CNA
NZMB2-S160-BT-CNA
NZMB2-S250-BT-CNA
NZMC2-A160-BT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Rated permanent current Iu
(A)
Number of poles Overload release current setting
(A)
Rated voltage
(V)
DIN rail (top hat rail) mounting optional Adjustment range undelayed short-circuit release
(A)
-

979.39 €

1 33 Days 250|060460|60690|690true6|10

979.39 €

1 19 Days 250|070470|70690|690true6|10

979.39 €

1 19 Days 250|080480|80690|690true6|10
-

979.39 €

1 35 Days 250|090490|90690|690true6|10

979.39 €

1 25 Days 250|01004100|100690|690true6|10

979.39 €

1 37 Days 250|01104110|110690|690true6|10

1,172.69 €

1 25 Days 25750|12501254125|125690|690false6|10

1,450.25 €

1 35 Days 250|01504150|150690|690false6|10

1,768.44 €

1 Quote 250|01754175|175690|690false6|10

1,768.44 €

1 25 Days 251200|20002004200|200690|690false6|10

1,996.35 €

1 19 Days 251500|25002254225|225690|690false6|10

1,996.35 €

1 85 Days 251500|25002504250|250690|690false6|10

522.31 €

1 38 Days 250|020315|20690|690true350|350
-

521.18 €

1 19 Days 250|025320|25690|690true350|350

521.18 €

1 84 Days 250|032325|32690|690true350|350

520.88 €

1 Quote 250|040332|40440|440true320|400
-

520.88 €

1 25 Days 250|050340|50440|440true300|500

520.88 €

1 3 Days 250|063350|63440|440true380|630

543.52 €

1 49 Days 250|080363|80440|440true480|800

582.21 €

1 3 Days 250|0100380|100440|440true600|1000

906.06 €

1 5 Days 250|01603125|160440|440true960|1600
-

1,091.90 €

1 5 Days 250|01603125|160440|440true960|1600

1,088.29 €

1 5 Days 250|02003160|200440|440true1280|2000

1,348.72 €

1 3 Days 250|02003160|200440|440true1200|2000

1,230.46 €

1 6 Days 250|02503200|250440|440true1500|2500

1,538.52 €

1 8 Days 250|02503200|250690|690true1500|2500

1,400.44 €

1 18 Days 250|03003240|300440|440true2000|2500
-

477.98 €

1 25 Days 250|015315|15690|690true350|350

498.72 €

1 19 Days 250|020320|20690|690true350|350

497.60 €

1 35 Days 250|025325|25440|440true350|350

497.60 €

1 19 Days 250|030330|30690|690true350|350

497.30 €

1 19 Days 250|035335|35690|690true320|400

497.30 €

1 35 Days 250|040340|40690|690true320|400

497.30 €

1 37 Days 250|045345|45690|690true300|500

497.30 €

1 19 Days 250|050350|50690|690true300|500

497.30 €

1 23 Days 250|060360|60690|690true380|630

540.69 €

1 19 Days 250|070370|70690|690true480|800

540.69 €

1 35 Days 250|080380|80690|690true480|800

582.21 €

1 25 Days 250|01003100|100690|690true600|1000
-

869.11 €

1 37 Days 250|01103110|110690|690true750|1250

1,091.90 €

1 43 Days 250|01503150|150690|690true960|1600

1,168.38 €

1 35 Days 250|01753175|175690|690true1200|2000

1,538.52 €

1 70 Days 250|02253225|225440|440true1500|2500

1,538.52 €

1 88 Days 250|02503250|250690|690true1500|2500

521.18 €

1 37 Days 250|01.630|0690|690true8|14

521.18 €

1 19 Days 250|02.430|0690|690true8|14

520.65 €

1 19 Days 250|0530|0690|690true6|11
-

520.65 €

1 19 Days 250|0830|0690|690true6|11

521.18 €

1 59 Days 250|01230|0690|690true7|12

521.18 €

1 19 Days 250|01830|0690|690true7|12

521.18 €

1 19 Days 250|02630|0690|690true8|13

521.18 €

1 35 Days 250|03330|0690|690true8|14

520.88 €

1 19 Days 250|04030|0690|690true8|14

520.88 €

1 35 Days 250|05030|0690|690true8|14

520.88 €

1 57 Days 250|06330|0690|690true8|14
-

543.52 €

1 19 Days 250|08030|0690|690true8|14

611.45 €

1 35 Days 250|010030|0690|690true8|14

1,027.70 €

1 19 Days 250|016030|0690|690true8|14
-

1,538.52 €

1 19 Days 250|025030|0690|690true8|10

945.71 €

1 32 Days 360|01603125|160690|690true960|1600

Loading...

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Degree of protection (IP) IP20 Position of connection for main current circuit Front side Motor drive integrated false
Type of electrical connection of main circuit Frame clamp Type of control element Rocker lever With switched-off indicator false
Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false Motor drive optional true
With under voltage release false Device construction Built-in device fixed built-in technique Complete device with protection unit true

Tech Support