Circuit-breaker, 3p, 140A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZML2-ME140
NZMN2-SE140-CNA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, AC
(kA)
Height
(mm)
Rated operation power at AC-3, 400 V
(kW)
Overload release current setting
(A)
With thermal protection Rated operation power at AC-3, 230 V
(kW)
Phase failure sensitive

1,521.51 €

1 25 Days 1501846870|140true140true

1,344.91 €

1 37 Days 50195750|0false45false

Loading...

  1. 1

Basic information

Width(mm) 105 Depth(mm) 149 With integrated auxiliary switch false
Rated permanent current Iu(A) 140 With integrated under voltage release false Number of poles 3
Rated operating voltage(V) 690|690 Degree of protection (IP) IP20 Type of electrical connection of main circuit Screw connection
Type of control element Rocker lever Switch off technique Electronic Device construction Built-in device fixed built-in technique
Adjustment range undelayed short-circuit release(A) 280|1960

Tech Support