Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMB2-AF30-NA |
NZMH2-AF30-NA |
NZMN1-AF30-NA |
NZMN2-AF30-NA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Rated voltage (V) | Type of electrical connection of main circuit | Motor drive optional | |
---|---|---|---|---|---|---|---|---|---|
482.00 € | 1 | 22 Days | 25 | 440|440 | Screw connection | true | |||
611.00 € | 1 | 22 Days | 150 | 690|690 | Screw connection | true | |||
470.00 € | 1 | 22 Days | 50 | 690|690 | Frame clamp | false | |||
580.00 € | 1 | 22 Days | 50 | 690|690 | Screw connection | true |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Adjustment range short-term delayed short-circuit release(A) | 0|0 | Rated permanent current Iu(A) | 30 | Number of poles | 3 |
Overload release current setting(A) | 30|30 | Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side |
Motor drive integrated | false | Type of control element | Rocker lever | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false | With under voltage release | false |
Device construction | Built-in device fixed built-in technique | DIN rail (top hat rail) mounting optional | true | Complete device with protection unit | true |
Adjustment range undelayed short-circuit release(A) | 350|350 |