Manufacturer part number: EBH1O3TS8
Brand: EATON
Price: 150.80 €
Delivery time: 75 Days
Cable entry: Other
Rated permanent current Iu: 250 A
Conditioned rated short-circuit current Iq: 80 kA
Suitable for fuses: NH1
Type of electrical connection of main circuit: Cable clamp
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EBH1O3TS8
Part Number
|
---|
EBH1O3TS8 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable entry | Rated permanent current Iu (A) | Conditioned rated short-circuit current Iq (kA) | Suitable for fuses | Type of electrical connection of main circuit | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Suitable for front mounting 4-hole | Suitable for busbar mounting | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.80 € | 1 | 75 Days | Other | 250 | 80 | NH1 | Cable clamp | 100 | 80 | true | false |
Loading...
Number of poles | 3 | Degree of protection (IP), front side | IP30 | Motor drive integrated | false |
---|---|---|---|---|---|
Version as emergency stop installation | false | Type of control element | Cover grip | Version as main switch | false |
Version as safety switch | false | Suitable for ground mounting | false | Max. rated operation voltage Ue AC(V) | 690 |
With error protection | false | Motor drive optional | false | Position control element | Front side |
Equipped with connectors | true |
This page is Switch disconnector, low voltage, part number EBH1O3TS8.
You can find the detail information about specifications and dimensions on part number EBH1O3TS8.
Configure
Basic Attributes
Type
Cable entry
Rated permanent current Iu(A)
Conditioned rated short-circuit current Iq(kA)
Suitable for fuses
Type of electrical connection of main circuit
Rated operation power at AC-23, 400 V(kW)
Rated short-time withstand current lcw(kA)
Suitable for front mounting 4-hole
Suitable for busbar mounting
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EBH00013TTS5 |
EBH000O3TM8 |
EBH000O3TM8-D |
EBH1O3TSV |
EBH1O3TV1 |
EBH1O3TVM |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable entry | Rated permanent current Iu (A) | Conditioned rated short-circuit current Iq (kA) | Suitable for fuses | Type of electrical connection of main circuit | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Suitable for front mounting 4-hole | Suitable for busbar mounting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.80 € | 1 | 64 Days | Other | 160 | 100 | NH000 | Cable clamp | 64 | 100 | false | true | |||
40.26 € | 1 | 67 Days | Other | 160 | 100 | NH000 | Screw connection | 64 | 100 | true | false | |||
48.74 € | 1 | 68 Days | Other | 160 | 100 | NH000 | Screw connection | 64 | 100 | true | false | |||
182.77 € | 1 | 67 Days | Other | 250 | 80 | NH1 | Cable clamp | 100 | 80 | true | false | |||
205.73 € | 1 | 67 Days | Other | 250 | 80 | NH1 | Cable clamp | 100 | 80 | true | false | |||
182.77 € | 1 | 67 Days | Other | 250 | 80 | NH1 | Other | 100 | 80 | true | false |