Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Receiving and Distributing Electricity
Circuit Breakers
Circuit Breakers (High Capacity)
Circuit-breaker, 4p, 50A
Configure
Clear all
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
36
100
Type
Est. shipping days
All
Within 31 working days
EATON
Circuit-breaker, 4p, 50A
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
NZMC1-4-A50
NZMH1-4-A50
Related
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Minimum order quantity
Data sheet
36
1 pieces
Data sheet
100
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
465.19 €
(
553.58 €
)
31 working days
560.38 €
(
666.85 €
)
31 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...