Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMC3-4-A400-SVE |
NZMN3-4-A400-SVE |
NZMN3-4-VE400-SVE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Overload release current setting (A) | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|
2,559.12 € | 1 | 25 Days | 36 | 0|0 | 320|400 | 6|10 | ||
2,762.76 € | 1 | 30 Days | 50 | 0|0 | 320|400 | 6|10 | ||
3,147.14 € | 1 | 25 Days | 50 | 400|4000 | 200|400 | 800|4400 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 400 | Number of poles | 4 | Rated voltage(V) | 690|690 |
Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side | Motor drive integrated | false |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false | Motor drive optional | true |
With under voltage release | false | Device construction | Built-in device plug-in technique | DIN rail (top hat rail) mounting optional | false |
Complete device with protection unit | true |
Configure
Basic Attributes
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
Adjustment range short-term delayed short-circuit release(A)
Overload release current setting(A)
Adjustment range undelayed short-circuit release(A)
Filter by standard shipping days
Optional Attributes