Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMH2-VE160-S1
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA) | 150 |
---|---|---|---|---|---|
Number of auxiliary contacts as normally closed contact | 0 | Adjustment range short-term delayed short-circuit release(A) | 160|1600 | Rated permanent current Iu(A) | 160 |
Number of poles | 3 | Overload release current setting(A) | 80|160 | Rated voltage(V) | 1000|1000 |
Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side | Motor drive integrated | false |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false | Motor drive optional | true |
With under voltage release | false | Device construction | Built-in device fixed built-in technique | DIN rail (top hat rail) mounting optional | true |
Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 1920|1920 |
This page is Circuit-breaker, 3p, 160A 1000V, part number NZMH2-VE160-S1.
You can find the detail information about specifications and dimensions on part number NZMH2-VE160-S1.