Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Receiving and Distributing Electricity
Circuit Breakers
Circuit Breakers (High Capacity)
Circuit-breaker, 3p, 800A 1000V
Configure
Clear all
Adjustment range short-term delayed short-circuit release(A)
0|0
800|8000
Type
Est. shipping days
All
Within 27 working days
EATON
Circuit-breaker, 3p, 800A 1000V
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
NZMH4-AE800-S1
NZMH4-VE800-S1
Related
Adjustment range short-term delayed short-circuit release
(A)
Minimum order quantity
Data sheet
0|0
1 pieces
Data sheet
800|8000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
5,423.96 €
(
6,454.51 €
)
27 working days
5,558.81 €
(
6,614.98 €
)
27 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...